Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

All Products

Home Generator Products

Cozy couple in the living room, softly lit by indirect light, chatting and laughing together.

How to buy a home generator

1

Contact us via phone or complete the free quote form

2

Get connected to a local certified KOHLER dealer

3

Receive a no-obligation quote for generator installation

4

Have your new generator installed by your dealer

Real Kohler Generator Owners

Reviews

Pat Cook - Chateaugay, NY

★★★★★

"The best money we have ever spent. We have frequent outages due to snow, ice & wind. Never thought I would be excited about a machine, but peace of mind is worth every cent spent!"

Reviewed April 2023

Melanie Millan - Bradenton, FL

★★★★★

"I cannot rave enough about our Kohler Generator! Just last week we had a 14 hour loss of electricity in our area that impacted over 5,000 homes. Our generator kicked in immediately, and ran effortlessly for all of those 14 hours. I had our vendor come out and check the generator since this was the first time it has run for that length of time and because hurricane season is just around the corner. It was in perfect order. The technician just topped off the oil and that was it! Love this generator and so happy we bought a Kohler. First class product that won't let us down in an emergency! Highly recommend it without hesitation!"

Reviewed March 2024

Key features of a KOHLER home generator

Exclusive to KOHLER, PowerBoost lets you effortlessly start large loads without dropping power to other appliances.

PowerBoost™ Technology

KOHLER generators are built to perform not just standby. Hospitals, nuclear power plants, and even the National Weather Service trust in hard-working, long-lasting KOHLER generators.

Commercial Engines

KOHLER standby generators run on your home’s natural gas or propane. No refueling or extension cords, just clean, reliable power.

No Refueling

KOHLER generators restore power to your home faster than competition.

Fastest Return to Power

Our weatherproof enclosures keep your home generator running in any climate, tested to withstand 181 mph winds. Stay powered through whatever nature throws your way.

Weatherproof Enclosure

Stay connected with remote access and an intuitive interface using the free KOHLER Energy Management app. Monitor your generator easily, whether at home or on the go.

Remote Monitoring

What size generator do I need?

Select which scenario best describes your power needs below.

Here’s a quick tool to estimate the right size KOHLER® generator for your home or business. The best way to determine your specific power needs is to ask your generator professional to perform a site survey to analyze your electrical load and specify and install the proper generator system.

Get a free quote

Designed to power all your essential electrical needs. From your furnace fan and refrigerator to your sump pump, lights, well pump, and more, these generators ensure everything runs smoothly when you need it most.

14kW

$4,997* MSRP
14 kW Generator
Model Number14RCA
Fuel TypeNatural Gas | LPG

12kW

$4,283* MSRP
12 kW Generator
Model Number12RESV
Fuel TypeNatural Gas | LPG

10kW

$3,834* MSRP
10 kW Generator
Model Number10RESV
Fuel TypeNatural Gas | LPG

Ready to get started?

Contact us to get started with a free home consultation and no-obligation quote.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved