Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Front view of a Kohler Battery on empty background
Back view of a Kohler Battery on empty background
Back view of a Kohler Battery on empty background

Battery, 1/12V, 500CCA, Wet

Model GM75513-KP1
Starting at $118 MSRP*

*Final pricing will be determined by your dealer.


Weight22 lbs. (10 kg)
Dimensions238 mm x 129 mm x 223 mm (9.4 in. x 5.1 in. x 8.8 in.)

Power your generator engine with a reliable 12-volt battery. Generators ship without batteries to ensure that the freshest possible battery is installed at the jobsite.

Features

  • Meets engine manufacturer's specifications
  • Complies with NFPA requirements for engine-cranking cycles
  • Heavy-duty starting batteries
  • Excellent reliability in generator set applications
  • Rated according to SAE standard J-537
  • Ground: negative
  • Volts (DC): 12
  • Group size: 51
Generator maintenance items, including oil, an oil filter, an air filter, and spark plugs on a flat surface.

Looking for a replacement part?

Need service for your generator? Our trusted network of certified dealers is ready to help—with genuine KOHLER parts, expert maintenance, and reliable repair services to keep your system running strong.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved