Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

How much does a home generator cost?

Key Takeaways

  • Home standby generator costs vary widely based on the size of the system and the specifics of your installation.

  • Generator size and power capacity significantly impact price. Installation complexity, fuel type, and permits can also affect total cost.

  • A certified dealer is the most reliable source for an accurate, personalized estimate.

How Much Does a Home Generator Cost?

A permanently installed home standby generator is a significant investment, with total costs — including equipment and professional installation — that can vary widely depending on your home and situation. Generally speaking, most homeowners can expect to spend anywhere from several thousand dollars on the lower end to well over $20,000 for larger, more complex installations.

Many factors influence the final cost, including:

  • Generator size and power capacity

  • Installation complexity (panel upgrades, transfer switches, fuel line connections)

  • Fuel type and associated connection or tank requirements

  • Site preparation, permits, and local code requirements

  • Your home's existing electrical setup

  • Regional labor rates and contractor availability

Because so many variables affect pricing, cost estimates can differ significantly from home to home — which is why speaking with a certified local dealer is the best way to understand what you'd realistically invest.

While upfront costs are an important consideration, many homeowners also evaluate long-term value. A home generator can help protect refrigerated food, maintain climate control, power medical equipment, and reduce disruptions during extended outages. In some cases, installing a generator can also increase a home's resale appeal in areas prone to severe weather.

Typical Home Generator Cost Ranges

While every installation is unique, here are general price ranges to give you a starting point:

  • Essentials-only backup: Lower end of the range. Covers basics like refrigeration, lighting, and a furnace

  • Partial home backup: Mid-range. Powers essential systems plus central air or major appliances

  • Whole-home backup: Higher end of the range. Supports full-home operation, including multiple HVAC systems

Keep in mind that your specific costs may fall outside these ranges depending on the factors above.

The best way to get an accurate estimate is to connect with a certified dealer in your area. A local professional can assess your home's size, electrical needs, fuel options, and installation requirements to give you a real number. Find a KOHLER Generators dealer for assistance.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved