Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Beige generator with Kohler logo placed on top of a step, against a wall half light grey and half dark green.Generators 101

Four Generator Features That Keep Life Moving

Key Takeaways:

  • PowerBoost™ Technology: Delivers strong startup power for large appliances without sacrificing performance for smaller devices.

  • Heavy-Duty Engine: Built with commercial-grade reliability—trusted in hospitals, airports, and data centers.

  • Weatherproof Design: Wind-tested enclosures withstand up to 181 mph, ensuring power through extreme weather.

  • Remote Monitoring: Manage your generator from anywhere using your mobile device.

Power outages are disruptive to daily life. They make it hard to connect, cook, stream, or even keep your home at a comfortable temperature. But with innovative technology designed to keep your home powered through outage after outage, your Kohler home generator makes it easy to keep life moving.

But how are Kohler home generators designed to power so many of life's moments—big and small? Let's take a look at four of the many features of our generators—expertly engineered for long-lasting power.

PowerBoost™ Technology

Kohler’s exclusive PowerBoost technology allows your generator to handle any starting load. Even large appliances like HVAC systems, sump pumps, and refrigerators get enough power in an outage—without drawing power away from smaller appliances and electronics. So, you don’t have to choose between streaming that series finale or freezing leftovers from dinner with your book club.

Stylized illustration revealing the internal mechanisms of a generator in operation, highlighting gears, wiring, and moving parts with artistic colors and design elements.
Image of a Kohler home generator without its exterior casing to reveal the powerful Kohler engine inside.

Heavy-Duty Engine

Kohler generators for your home are built with the same quality found in the engines that power Kohler generators in hospitals, airports, and data centers. And if our generators can support their power needs, they can handle yours—even when the whole family is in town. That means there’s no escaping your sister’s slideshow of her latest cruise or heating up a midnight snack for your grandchildren.

Durable Weatherproof Enclosure

We designed weatherproof enclosures for our home generators to give you peace of mind in any climate. Plus, they’re wind-tested to stand up to 181 mph speeds. Even when a hurricane or blizzard occurs, your generator will continue to deliver steady, reliable power. So instead of waiting on costly repairs after a severe storm, you can spend the day holding loved ones close.

White Kohler home generator placed outdoors, surrounded by snow, demonstrating its durability, with snowflakes falling and a blue wall in the background.
Image of a man sitting on a balcony looking at his phone with a green field outside

Remote Monitoring

We know that life happens outside of your home too so we’ve made it easy to stay up-to-date on your home’s power status from anywhere. You can also view generator diagnostics, manage your generator’s exercise cycle, and schedule any necessary maintenance right from your mobile device. We put the power in your hands, whether you’re visiting a neighbor or camping with friends.

Get Performance You Can Count on, Again and Again.

For backup power that keeps you in motion, even during an outage, choose a Kohler home generator. Request your free quote today to find the right model for your home.

Need help with your Kohler home generator?

Call Kohler Home Generator Support: 1-833-393-6650 Hours: Monday – Friday, 8:00am to 4:30pm (CT)

woman answering a call for owner support
KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved