Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Kohler Load Shed on empty background

Load Shed, ATS

Model GM88281-KP1-QS
Starting at $441 MSRP*

*Final pricing will be determined by your dealer.


Weight3 lbs. (1.4 kg)
Dimensions63.5 mm x 63.5 mm x 63.5 mm (2.5 in. x 2.5 in. x 2.5 in.)

Load Shed Kit

Features

  • The load shed kit monitors generator current and frequency to determine when to shed loads. This monitoring prevents frequency drops that can damage valuable electronics like computers and televisions.
  • Load management with the load shed kit allows the use of a smaller generator set.
  • The load shed kit disconnects non-critical loads to prevent the generator from overloading.
  • Less critical loads can be turned off automatically when essential appliances are running.
  • Applicable models: RXT/RDT Automatic Transfer Switch without load center (must be paired with a KOHLER generator equipped with an RDC2 or DC2 controller)
Generator maintenance items, including oil, an oil filter, an air filter, and spark plugs on a flat surface.

Looking for a replacement part?

Need service for your generator? Our trusted network of certified dealers is ready to help—with genuine KOHLER parts, expert maintenance, and reliable repair services to keep your system running strong.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved