Status Indicator - RXTStatus Indicator - RXT
Starting at $33.00* MSRP
Model Number GM84662-KP1-QS
Features
OVERVIEW
See the status of your RXT automatic transfer switch at a glance. The LED indicator lets you know whether power is coming from the utility or your KOHLER generator without removing the transfer switch cover or going outdoors.
- See power status at a glance
Features
- The Status Indicator Kit provides an LED display that indicates whether the power source is coming from the utility or the generator.
- The indicator panel mounts on the outside of the transfer switch for clear visibility, and is protected by an overhang on the enclosure.
- The kit can be used on transfer switches installed both indoors and outdoors.
- Applicable Models: RXT Transfer Switch
Specs
Model
GM84662-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1 lbs. (0.5 kg)
Dimensions
203 mm x 127 mm x 89 mm (8 in. x 5 in. x 3.5 in.)
Technical Documents
PDF FILES
Specification Sheet - g11123.pdf