Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Angled right side view of a Kohler Programmable Interface Module on empty background
Internal view with a circuit of a Kohler Programmable Interface Module on empty background

Programmable Interface Module (PIM), CSA

Model GM81529-KP2-QS
Starting at $358 MSRP*

*Final pricing will be determined by your dealer.


Weight6 lbs. (2.7 kg)
Dimensions308 mm x 234 mm x 84 mm (12.1 in. x 9.1 in. x 3.3 in.)

Perfect for those who travel frequently or own a vacation home, the Programmable Interface Module (PIM) lets you activate critical items like storm shutters or a security system when you're away (when partnered with the OnCue® Generator Management System).

Features

  • Remotely turn power outputs such as heating and cooling system or security lights on or off.
  • Remotely monitor or receive email alerts for changes to inputs such as motion sensors or water-level alarms (requires OnCue Generator Management System).
  • Two inputs, six outputs.
  • Multiple patent-pending innovations.
  • Compatible with 6VSG, 14RESA, 14RESAL, 20RESA, 20RESAL, 38RCL and 48RCL generator models.
Generator maintenance items, including oil, an oil filter, an air filter, and spark plugs on a flat surface.

Looking for a replacement part?

Need service for your generator? Our trusted network of certified dealers is ready to help—with genuine KOHLER parts, expert maintenance, and reliable repair services to keep your system running strong.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved