Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Front view of a Kohler Automatic Transfer Switch (ATS) Model RDT on empty background
Angled left side view of a Kohler Automatic Transfer Switch (ATS) Model RDT on empty background
Angled right side view of a Kohler Automatic Transfer Switch (ATS) Model RDT on empty background

RDT ATS - 100-amp, Single Phase/2 Pole, 240V

Model RDT-CFNC-0100A-QS7
Starting at $799 MSRP*

*Final pricing will be determined by your dealer based on installation type.


Amps100
PhaseSingle Phase
Voltage @60 Hzs240
Wires3
Poles2
Transfer Switch TypeStandard
Load Centerw/o Load Center
Generator CompatibilityAll Single Phase KOHLER Residential/Small Business Generators
Load SheddingOptional
Load Control Time DelayYes
Enclosure MaterialAluminum
Enclosure TypeIndoor or Outdoor
ControllerMPAC 500
Position Indicating LEDsYes
Source available indicating LEDsYes
Accessory board with audible alarm...Optional
External alarm module available...Optional
Common /fault relayYes
All-In-One Distribution Panel and ATSNo
Weight15 lbs. (7 kg)
Dimensions613 mm x 340 mm x 177 mm (24.1 in. x 13.4 in. x 7.0 in.)
Warranty5-year limited
Country of OriginUS

It's the brains behind your generator system. The automatic transfer switch (ATS) continuously monitors the power coming from your utility. When the power goes out, the ATS automatically transfers power from the utility to your generator. When utility power is restored, the ATS turns off your generator and transfers back to power from the utility grid.

Features

  • Compatible with all KOHLER generators.
  • User-friendly LED display indicates performance status.
  • Ideal for adding generator to buildings with previously installed electrical.
  • Options available to install indoors or outdoors.
  • Available in service entrance models.
  • Provides quiet weekly exercise with complete system diagnostics.
  • Steel or aluminum enclosures available.
  • Ask your dealer about available accessories that let you customize your system.
  • 5-year, 2000-hour limited warranty.
  • 100-amp models available, with or without load centers; Volts: 240; Poles: 2
Automatic Transfer Switch (ATS) fixed outside on a sliding and brick wall

Automatic Transfer Switches

It is the brain behind your home generator. The ATS automatically turns on the generator when the utility goes down and switches it off when power is restored.

An ATS eliminates the need for homeowners to manually turn on/off their generator. In contrast, portable generators require manual operation and must connect directly to the devices they power.

Without an ATS, homeowners must manually turn the generator on and off, and installers may charge more for the extra electrical work. Most regions require an ATS for generator installation.

Talk to a real person

Call (844) 731-7989 to speak with a helpful Kohler professional.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved