1-844-731-7989
KOHLER Generators Logo

Search

alternate view of product detail
Angled right side view of a Kohler Automatic Transfer Switch (ATS) Model KSS on empty background

KSS ATS - 400-amp, Three Phase/3 Pole, 208V

Model KSS-ACTC-0400S-QR2
Starting at $6,279 MSRP*

*Final pricing will be determined by your dealer based on installation type.


Amps400
PhaseThree Phase
Voltage @60 Hzs208
Wires4
Poles3
Transfer Switch TypeStandard
Load Centerw/o Load Center
Generator CompatibilityAll KOHLER generators
Load Control Time DelayNo
Enclosure MaterialSteel
Enclosure TypeIndoor or Outdoor
ControllerMPAC 750
Position Indicating LEDsYes
Source available indicating LEDsYes
Accessory board with audible alarm...No
External alarm module available...Yes
Common /fault relayYes
All-In-One Distribution Panel and ATSNo
Weight146 lbs. (66 kg)
Dimensions1223 mm x 560 mm x 362 mm (48.1 in. x 22.0 in. x 14.3 in.)
Warranty1-year standard
Country of OriginUS

It's the brains behind your generator system. The automatic transfer switch (ATS) continuously monitors the power coming from your utility. When the power goes out, the ATS automatically transfers power from the utility to your generator. When utility power is restored, the ATS turns off your generator and transfers back to power from the utility grid.

Features

  • Compatible with all KOHLER generators.
  • LED-indicated source status and switch position
  • For indoor or outdoor use
  • CSA certification available
  • Ask your dealer about available accessories that let you customize your system
  • 1-year limited warranty
  • Volts: 208 V (three-phase).
  • Poles: 3 (three-phase).
Automatic Transfer Switch (ATS) fixed outside on a sliding and brick wall

Automatic Transfer Switches

It is the brain behind your home generator. The ATS automatically turns on the generator when the utility goes down and switches it off when power is restored.

An ATS eliminates the need for homeowners to manually turn on/off their generator. In contrast, portable generators require manual operation and must connect directly to the devices they power.

Without an ATS, homeowners must manually turn the generator on and off, and installers may charge more for the extra electrical work. Most regions require an ATS for generator installation.

Talk to a real person

Call (844) 731-7989 to speak with a helpful Kohler professional.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved