Skip to main content
1-844-731-7989
KOHLER Generators Logo

Search

Front view of a Kohler Automatic Transfer Switch (ATS) Model RXT on empty background
Angled left side view of a Kohler Automatic Transfer Switch (ATS) Model RXT on empty background
Angled right side view of a Kohler Automatic Transfer Switch (ATS) Model RXT on empty background

RXT ATS - 400-amp, Three Phase/3 Pole, 240V

Model RXT-JFTC-400A-MV06
Starting at $2,379 MSRP*

*Final pricing will be determined by your dealer based on installation type.


Amps400
PhaseThree Phase
Voltage @60 Hzs240
Wires4
Poles3
Transfer Switch TypeStandard
Load Centerw/o Load Center
Generator CompatibilityAll KOHLER Generators with RDC2 or DC2 controllers
Load Control Time DelayYes
Enclosure MaterialAluminum
Enclosure TypeIndoor or Outdoor
ControllerRDC2/DC2
Position Indicating LEDsOptional
Source available indicating LEDsOptional
Accessory board with audible alarm...No
External alarm module available...No
Common /fault relayNo
All-In-One Distribution Panel and ATSNo
Weight104 lbs. (47 kg)
Dimensions1222 mm x 610 mm x 343 mm (48.1 in. x 24.0 in. x 13.5 in.)
Warranty5-year limited
Country of OriginUS

It's the brains behind your generator system. The automatic transfer switch (ATS) continuously monitors the power coming from your utility. When the power goes out, the ATS automatically transfers power from the utility to your generator. When utility power is restored, the ATS turns off your generator and transfers back to power from the utility grid.

Features

  • Designed for use only with KOHLER generators equipped with RDC2 or DC2 controls.
  • Installs indoors or outdoors.
  • Available in service-entrance models.
  • Optional external LED display.
  • Corrosion-resistant aluminum enclosure.
  • 5-year, 2000-hour limited warranty.
  • 400-amp models available
  • Volts: 240 V (three-phase).
  • Poles: 3 (three-phase).
Automatic Transfer Switch (ATS) fixed outside on a sliding and brick wall

Automatic Transfer Switches

It is the brain behind your home generator. The ATS automatically turns on the generator when the utility goes down and switches it off when power is restored.

An ATS eliminates the need for homeowners to manually turn on/off their generator. In contrast, portable generators require manual operation and must connect directly to the devices they power.

Without an ATS, homeowners must manually turn the generator on and off, and installers may charge more for the extra electrical work. Most regions require an ATS for generator installation.

Talk to a real person

Call (844) 731-7989 to speak with a helpful Kohler professional.

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved