1-844-731-7989
KOHLER Generators Logo

Search

The exterior of a wood and brick siding house covered in snow with a home generator by the wall.

Get a Free Home Generator Quote - No Obligation

Get Your Free Quote

Call (844) 731-7989 or fill out the form.

Cozy couple in the living room, softly lit by indirect light, chatting and laughing together.

How to buy a home generator

1

Contact us via phone or complete the free quote form

2

Get connected to a local certified KOHLER dealer

3

Receive a no-obligation quote for generator installation

4

Have your new generator installed by your dealer

Explore Best Selling Home Generators

14kW$4,899* MSRP
14 kW Generator

Power the basics, plus:

  • Television

  • Water Heater

  • Heating and A/C unit

20kW$5,819* MSRP
20 kW Generator

Power most major appliances:

  • Entire kitchen

  • Most electronic devices

  • Heating and AC unit

26kW$7,249* MSRP
26 kW Generator

Powers your entire home, including:

  • Heating and AC unit

  • Sump pump

  • Major appliances

48kW$25,209* MSRP
48 kW Generator

Power everything in your home with 200 amp service

A generator and automatic transfer switch (ATS) positioned outdoors, featuring a design split between camouflage and red colors, set in a backyard.

Introducing the KOHLER 26kW generator

The quietest generator* At just 56 dBA, it meets strict neighborhood sound regulations — quiet enough for you and your neighbors.

The most powerful generator available** Powers all circuits in large homes, including heat pumps and A/Cs, without sacrificing performance.

Exceptionally durable Features a commercial-grade engine with oil level and pressure sensors that protect your system—even if it’s left unattended during extended outages.

Highly customizable Available in 13 exclusive colors and patterns to blend in—or stand out.

Watch Video

*26kW air-cooled home standby generator (during exercise mode)


**26kW air-cooled home standby generator

Blend in or stand out

Why go generic when you can choose a Kohler color? Coordinate your generator with your home - or make a statement by standing out. Exclusive colors are available on the 14RCA, 20RCA, and 26RCA models.

Explore generators

Cashmere

Admiralty

Brick Dust

Nevergreen

Pegasus

Pigeon Feather

Dover Gray

French Gray Linen

Royal Hunter Green

Canyon Blue

Beige generator with Kohler logo placed against a white background.

What is an Automatic Transfer Switch?

If the generator is the muscle behind your backup power system, the automatic transfer switch is the brains. It's the component that automatically switches your generator on, providing backup power within just 10 seconds of an outage. No need to manually start your generator or refill with gas. Just sit back, relax and wait for the power to come back.

Man working on a laptop inside a wooden office with his desk lamp turned on.

From ice storms to a wedding day power outage, Anthony relies on his Kohler Home Generator to keep the power on in his home in upstate New York. - “I would recommend Kohler generators all day long.”

Anthony Carrino

Steve relies on his Kohler generator during outages in 1998, 2003 and 2011. "I have a feeling of security. There are no inconveniences to my life."

Steve Furman

Medical professional Paola installed a Kohler Home Generator after a major outage at her Texas home. Working remotely, power is essential for patient care and protecting her two kids.

Paola

Through Florida's tropical storms, Carol and Alan's Kohler Home Generator lets them stay home and support their community. "It makes perfect sense" to have backup power.

Carol and Alan

Louisiana resident Randy has used Kohler backup power for 26 years. A knowledgeable friend told him, "by far, it has to be Kohler" for reliability through major storms.

Randy

Trusted Name

For over a century, homes, hospitals, airports, nuclear power plants, even the National Weather Service trust in hard-working, long-lasting KOHLER generators.

Close up image of a Kohler home generator
Life doesn’t stop when the power goes out.

Here are a few scenarios where a home generator can make all the difference.

Talk to a real person

Call 844-844-1732 to speak with a helpful Kohler professional. Hours of operation: Mon-Fri 7AM-7PM CST

KOHLER Generators Logo

© 2026 Discovery Energy, LLC dba Rehlko. All Rights Reserved