Get a FREE 10-year extended warranty, a FREE ATS, and up to $1,500 off installation. Up to $3,689 value.
Call (844) 731-7989 or fill out the form.

An automatic transfer switch is sold separately, but is an integral part of your KOHLER generator. With an automatic transfer switch, your KOHLER standby generator provides backup power within just 10 seconds of an outage. No need to manually start your generator or refill with gas. Just sit back, relax and wait for the power to come back.
Your certified KOHLER dealer will help you choose the correct automatic transfer switch for your generator. The most commonly installed models for the generators shown above range in product price from approximately $600 - $969 MSRP. However, individual needs may require an ATS that’s significantly more.
For a limited time, get a free automatic transfer switch (up to $969 value). See terms and conditions for details.
*Limited time offer. Receive a free automatic transfer switch (ATS) (up to a $969 MSRP value), a free 10-year extended warranty (up to $1,400 MSRP value), and save up to $1,500 on the installation of a qualifying Kohler generator and ATS**. Exclusive to select Texas markets only through participating Kohler certified dealers.
Offer is available to consumers who order a qualifying Kohler residential generator and ATS (up to $969 MSRP value) between November 4 and December 13, 2025 through a participating Kohler certified dealer. For ATS exceeding $969 MSRP, the consumer will receive a $969 discount through the participating Kohler certified dealer on the ATS purchase.
The participating Kohler dealer will submit the required paperwork on behalf of the consumer. The generator must be installed and registered no later than March 7, 2026 by a participating certified KOHLER dealer. Offer not available through Kohler eCommerce, retail, wholesale, or install partners, or non-participating dealers. Kohler resellers are not eligible for this offer. Offer may not be combined with other offers or promotions.
Void where prohibited by law. Only available in select Texas markets and through participating certified KOHLER dealers. Offer valid on new generator orders only. Limited to one free ATS (valued up to $969 MSRP) per generator purchase. The manufacturer has the right to cancel or modify this offer at any time without notice.
The free 10- year extended warranty provides comprehensive coverage by adding 5 extra years to the standard 5-year warranty, for a total of 10 years of coverage. The 10-year extended warranty applies to the generator only. A separate 10-year extended warranty can be purchased for the automatic transfer switch. Generators used in an off-grid/prime power application are not eligible for extended warranties. Generators registered by a non-certified KOHLER partner or the consumer are not eligible for extended warranties.
**Valid Products: KOHLER 10RESV(L), 12RES, 12RESV(L), 14RCA(L), 20RCA(L), 24RCLA, 26RCA(L), 30RCLA, 38RCLC, 48RCLC, 60RCLB, KG80R, KG100R, KG125R, 150ERESC generators and RXT or RDT automatic transfer switches, up to $969 MSRP value. Extended warranty only available on units up to 60kW.