Status Indicator, RXT/Load ShedStatus Indicator, RXT/Load Shed
Starting at $51.00* MSRP
Model Number GM84662-KP2-QS
Features
OVERVIEW
See the status of your RXT automatic transfer switch at a glance. The LED indicator lets you know whether power is coming from the utility or your KOHLER generator without removing the transfer switch cover or going outdoors.
- See power status at a glance
Features
- L’ensemble d’indicateur d’état/de chargement fournit un affichage LED qui indique si la source d'alimentation provient du service public ou du génératrice et affiche les charges alimentées et les charges délestées.
- The indicator panel mounts on the outside of the transfer switch for clear visibility, and is protected by an overhang on the enclosure.
- The kit can be used on transfer switches installed both indoors and outdoors.
- Applicable Models: RXT Transfer Switch
Specs
Model
GM84662-KP2-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1 lbs. (0.5 kg)
Dimensions
183 mm x 42 mm (7.2 in x 1.65 in.)
Technical Documents
PDF FILESSpecification Sheet - g11123.pdf