Carburetor Heater AssemblyCarburetor Heater Assembly
Starting at $182.00* MSRP
Model Number GM19462-KP4-QS
Features
OVERVIEW
If you live where temperatures routinely dip below freezing, a carburetor heater helps keep cold weather conditions from disrupting generator operation.
- Protect in cold-weather conditions
Features
- Designed to keep moisture from the incoming fuel line from freezing in the engine.
- Heater has built-in thermostat that automatically turns heater on and off when needed.
- Recommended for improved cold starting in locations where temperatures fall below 0°C (32°F).
Specs
Model
GM19462-KP4-QS
Automatic Transfer Switch Included
Sold Separately
Weight
1.05 lbs. (0.48 kg)
Dimensions
203 mm x 127 mm x 89 mm (8 in. x 5 in. x 3.5 in.)
Technical Documents
PDF FILES
Specification Sheet - g6129.pdf