500 Amp Current Transformer for 60RCL500 Amp Current Transformer for 60RCL
Starting at $147.00* MSRP
Model Number GM17250-KP2-QS
Features
OVERVIEW
If the application is for use with a 60RCL generator, it is recommended to purchase this 500 Amp current transformer kit for use with the Load Control Module (LCM) or Load Shed Kit.
Features
Specs
Model
GM17250-KP2-QS
Automatic Transfer Switch Included
Sold Separately
Weight
5 lbs. (2.3 kg)
Dimensions
51 mm x 51 mm (2 in. x 2 in.)