Maintenance Kit - CH740 - 12/14kWMaintenance Kit - CH740 - 12/14kW
Starting at $61.00* MSRP
Model Number GM118705
Features
OVERVIEW
- Easy maintenance for peak performance
Features
- Includes everything you need for regular maintenance, from recommended air and oil filters to correct amount of oil.
- Promotes powerful performance and ensures ease of starting.
- Helps extend generator life and prevent costly repairs.
Specs
Model
GM118705
Automatic Transfer Switch Included
Sold Separately
Weight
6.3 lbs. (2.9 kg)
Dimensions
229 mm x 229 mm x 330 mm (9 in. x 9 in. x 13 in.)
Technical Documents
PDF FILES
Specification Sheet - g6131.pdf