Maintenance Kit - CH640 - 8.5RESMaintenance Kit - CH640 - 8.5RES
Starting at $61.00* MSRP
Model Number GM118704
Features
OVERVIEW
- Easy maintenance for peak performance
Features
- Includes everything you need for regular maintenance, from recommended air and oil filters to correct amount of oil.
- Promotes powerful performance and ensures ease of starting.
- Helps extend generator life and prevent costly repairs.
Specs
Model
GM118704
Automatic Transfer Switch Included
Sold Separately
Weight
6.15 lbs. (2.8 kg)
Dimensions
254 mm x 280 mm x 203 mm (10 in. x 11 in. x 8 in.)
Technical Documents
PDF FILES
Specification Sheet - g6131.pdf