Crankcase Breather & Oil Heater,14kWCrankcase Breather & Oil Heater,14kW
Starting at $274.00* MSRP
Model Number GM110949-KP1-QS
Features
OVERVIEW
Feel confident that your generator will perform in subfreezing weather with the KOHLER® Cold Weather Kit. Recommended for generators installed where the temperature regularly falls below 0°C (32°F), it’s designed to keep cold weather conditions from disrupting generator operation.
Features
- The breather tube and oil heater kit is recommended for improved cold starting in locations where the ambient temperature drops below 0°C (32°F).
- The breather tube heater wraps around the crankcase breather tube below the air cleaner. The oil heater is inserted into the oil drain port and includes a port for the oil drain valve. The oil heater power cord connects to the breather tube heater.
- Breather tube and oil heater kits are available in 120-volt versions. Kits include a 3-way extension cord to allow connection of multiple AC accessories.
- NOTE: The heaters require a continuous source of AC power that is backed up by the generator set.
Specs
Model
GM110949-KP1-QS
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILES
Specification Sheet - g6155.pdf