4" Concrete Pad, 14/18/20RCA(L)4" Concrete Pad, 14/18/20RCA(L)
Starting at $284.00* MSRP
Model Number GM104820-KP2-QS
Features
OVERVIEW
Recommended for storm-prone areas, the impact-resistant 4-inch concrete pad allows for easy installation of your 14/20RCA or 14/20RCAL generator set. Flat bottom helps your installer easily mount and level the generator and prevents it from sinking into the ground.
- Saves time prepping installation site
Features
- Fiber-reinforced concrete pad with rebar.
- Wind rating: 175 mph.
- Inserts at generator mounting hole positions for easy installation of generator to concrete pad.
- Contains 25% recycled materials.
Specs
Model
GM104820-KP2-QS
Automatic Transfer Switch Included
Sold Separately
Technical Documents
PDF FILES
Specification Sheet - g6138.pdf
Accessories & ControllersDesigned for style, performance and accessibility, these are the accessories thatmake the ordinary extraordinary