RXT ATS - 200-amp, Three Phase/3 Pole, 480VRXT ATS - 200-amp, Three Phase/3 Pole, 480V
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Designed for use only with KOHLER generators equipped with RDC2 or DC2 controls.
- Installs indoors or outdoors.
- Available in service-entrance models.
- Optional external LED display.
- Corrosion-resistant aluminum enclosure.
- 5-year, 2000-hour limited warranty.
- 200-amp models available
- Volts: 480 V (three-phase).
- Poles: 3 (three-phase).
Specs
Model
RXT-JMTC-0200A-QS3
Amps
200
Phase
Three Phase
Voltage @60 Hzs
480
Wires
4
Poles
3
Transfer Switch Type
Standard
Load Center
w/o Load Center
Generator Compatibility
All KOHLER Generators with RDC2 or DC2 controllers
Load Control Time Delay
Yes
Enclosure Material
Aluminum
Enclosure Type
Indoor or Outdoor
Certifications/Listings
UL Listed
Controller
RDC2/DC2
Position Indicating LEDs
Optional
Source available indicating LEDs
Optional
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
No
External alarm module available for remote status indication and remote generator set start/stop
No
Common /fault relay
No
All-In-One Distribution Panel and ATS
No
Weight
30 lbs. (14 kg)
Dimensions
682 mm x 462 mm x 228 mm (26.8 in. x 18.2 in. x 9.0 in.)