RXT ATS - 100-amp, 16 space Load CenterRXT ATS - 100-amp, 16 space Load Center
Features
OVERVIEW
- Automatically transfers power to your generator during an outage
Features
- Designed for use only with KOHLER generators equipped with RDC2 or DC2 controls.
- Installs indoors or outdoors.
- Available in service-entrance models.
- Includes RXT single phase combined interface/load management board.
- Optional external LED display or optional external LED display with load management.
- Corrosion-resistant aluminum enclosure.
- 5-year, 2000-hour limited warranty.
- 150-amp models available
- Volts: 240 V (single-phase).
- Poles: 2 (single-phase).
Specs
Model
RXT-JFNC-0100B-QS4
Amps
100
Phase
Single Phase
Voltage @60 Hzs
240
Wires
3
Poles
2
Transfer Switch Type
Standard
Load Center
w/Load Center
Generator Compatibility
All single-phase KOHLER Generators with RDC2 or DC2 controllers
Load Control Time Delay
Yes
Enclosure Material
Aluminum
Enclosure Type
Indoor or Outdoor
Certifications/Listings
UL Listed
Controller
RDC2/DC2
Position Indicating LEDs
Optional
Source available indicating LEDs
Optional
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
No
External alarm module available for remote status indication and remote generator set start/stop
No
Common /fault relay
No
All-In-One Distribution Panel and ATS
No
Weight
18 lbs. (8 kg)
Dimensions
614 mm x 335 mm x 180 mm (24.2 in. x 13.2 in. x 7.1 in.)