KSS ATS - 400-amp, Three Phase/3 Pole, 208VKSS ATS - 400-amp, Three Phase/3 Pole, 208V
Starting at $6,279.00* MSRP
Model Number KSS-ACTC-0400S-QS2
Phase Three Phase
Features
OVERVIEW
It's the brains behind your generator system. The automatic transfer switch (ATS) continuously monitors the power coming from your utility. When the power goes out, the ATS automatically transfers power from the utility to your generator. When utility power is restored, the ATS turns off your generator and transfers back to power from the utility grid.
- Automatically transfers power to your generator during an outage
Features
- Compatible with all KOHLER generators.
- LED-indicated source status and switch position
- For indoor or outdoor use
- CSA certification available
- Ask your dealer about available accessories that let you customize your system
- 1-year limited warranty
- Volts: 208 V (three-phase).
- Poles: 3 (three-phase).
Specs
Model
KSS-ACTC-0400S-QS2
Amps
400
Phase
Three Phase
Voltage @60 Hzs
208
Wires
4
Poles
3
Transfer Switch Type
Standard
Load Center
w/o Load Center
Generator Compatibility
All KOHLER generators
Load Control Time Delay
No
Enclosure Material
Steel
Enclosure Type
Indoor or Outdoor
Certifications/Listings
CSAUL Listed
Controller
MPAC 750
Position Indicating LEDs
Yes
Source available indicating LEDs
Yes
Accessory board with audible alarm, input and output connections, 2-week exercise option, and 10 minute load control delay option
No
External alarm module available for remote status indication and remote generator set start/stop
Yes
Common /fault relay
Yes
All-In-One Distribution Panel and ATS
No
Weight
146 lbs. (66 kg)
Dimensions
1223 mm x 560 mm x 362 mm (48.1 in. x 22.0 in. x 14.3 in.)